5.6 V ±2% Tight Tolerance Zener Diode Voltage Regulator

Active

Overview

This Zener Diode Voltage Regulator is packaged in the SOD-523 surface mount package. It is designed to provide voltage regulation protection and is especially attractive in situations where space is at a premium. It is well suited for applications such as cellular phones, hand held portables and high density PC boards.

  • Standard Zener Breakdown Voltage Of 5.6V
  • Steady State Power Rating of 200 mW
  • Small Body Outline Dimensions: 0.047 x 0.032 (1.20 mm x 0.80 mm)
  • Low Body Height: 0.028 (0.7 mm)
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Tight Tolerance VZ
  • These are PbFree Devices
  • Cellular phones, Handheld Portables, and high density PC Boards

Tools and Resources

Product services, tools and other useful resources related to NSZ5V6V2

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

NSZ5V6V2T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

5.6

0.2

Price N/A

More Details

NSZ5V6V2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

Y

5.6

0.2

$0.0891

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.