Zener 1.8V .25W 5%

Overview

  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Low Forward Voltage Drop (0.71 to 1.05 Volts Max @ 3.0 A, TJ = 150 C) Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 217 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Polarity: Notch in Plastic Body Indicates Cathode Lead
  • Marking: U3D, U3J

Tools and Resources

Product services, tools and other useful resources related to MZ4614

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.