Zener Diode 500 mW SOD-123

Active

Overview

Three complete series of Zener diodes are offered in the convenient, surface mount plastic SOD-123 package. These devices provide a convenient alternative to the leadless 34-package style.

  • 500 mW Rating on FR-4 or FR-5 Board
  • Wide Zener Reverse Voltage Range - 2.4 V to 110 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • General Purpose, Medium Current
  • ESD Rating of Class 3 (exceeding 16 kV) per the Human Body Model

    Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260?C for 10 Seconds
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MMSZ52

Buy/Parametrics Table

Search

Close Search

Products:

104

Share

Product Groups:

┗

Orderable Parts:

104

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

MMSZ5221BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2.4

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5222BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2.5

0.5

3.68 x 1.60 x 1.17

$0.0233

More Details

MMSZ5222BT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

2.5

0.5

Price N/A

More Details

MMSZ5223BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

2.7

0.5

Price N/A

More Details

MMSZ5223BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2.7

0.5

3.68 x 1.60 x 1.17

$0.0233

More Details

MMSZ5225BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

3

0.5

Price N/A

More Details

MMSZ5225BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5226BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3.3

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5226BT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

3.3

0.5

Price N/A

More Details

MMSZ5226CT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3.3

0.5

3.68 x 1.60 x 1.17

$0.0245

More Details

MMSZ5227BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3.6

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5228BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3.9

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5229BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

4.3

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5230BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

4.7

0.5

Price N/A

More Details

MMSZ5230BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

4.7

0.5

3.68 x 1.60 x 1.17

$0.0153

More Details

MMSZ5231BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

5.1

0.5

3.68 x 1.60 x 1.17

$0.0215

More Details

MMSZ5231BT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

5.1

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5231CT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

5.1

0.5

3.68 x 1.60 x 1.17

$0.0784

More Details

MMSZ5232BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

5.6

0.5

Price N/A

More Details

MMSZ5232BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

5.6

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5232CT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

5.6

0.5

3.68 x 1.60 x 1.17

$0.0784

More Details

MMSZ5233BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

6

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5234BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

6.2

0.5

Price N/A

More Details

MMSZ5234BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

6.2

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5235BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

6.8

0.5

Price N/A

More Details

MMSZ5235BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

6.8

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5235BT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

6.8

0.5

Price N/A

More Details

MMSZ5236BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

7.5

0.5

Price N/A

More Details

MMSZ5236BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

7.5

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5236BT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

7.5

0.5

Price N/A

More Details

MMSZ5237BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

8.2

0.5

Price N/A

More Details

MMSZ5237BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

8.2

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5238BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

8.7

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5239BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

9.1

0.5

Price N/A

More Details

MMSZ5239BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

9.1

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5240BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

10

0.5

Price N/A

More Details

MMSZ5240BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

10

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5240BT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

10

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5241BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

11

0.5

Price N/A

More Details

MMSZ5241BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

11

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5242BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

12

0.5

Price N/A

More Details

MMSZ5242BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

12

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5242BT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

12

0.5

3.68 x 1.60 x 1.17

$0.022

More Details

MMSZ5243BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

13

0.5

Price N/A

More Details

MMSZ5243BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

13

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5244BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

14

0.5

Price N/A

More Details

MMSZ5244BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

14

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5245BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

15

0.5

Price N/A

More Details

MMSZ5245BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

15

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5245BT3

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

10000

No

15

0.5

Price N/A

More Details

MMSZ5245CT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

15

0.5

3.68 x 1.60 x 1.17

$0.0784

More Details

MMSZ5246BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

16

0.5

Price N/A

More Details

MMSZ5246BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

16

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5247BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

17

0.5

Price N/A

More Details

MMSZ5247BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

17

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5247BT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

17

0.5

3.68 x 1.60 x 1.17

$0.0313

More Details

MMSZ5248BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

18

0.5

Price N/A

More Details

MMSZ5248BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

18

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5248BT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

18

0.5

3.68 x 1.60 x 1.17

$0.0313

More Details

MMSZ5248CT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

18

0.5

3.68 x 1.60 x 1.17

$0.0784

More Details

MMSZ5249BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

19

0.5

3.68 x 1.60 x 1.17

$0.0284

More Details

MMSZ5250BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

20

0.5

Price N/A

More Details

MMSZ5250BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

20

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5250CT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

20

0.5

3.68 x 1.60 x 1.17

$0.0784

More Details

MMSZ5251BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

22

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5252BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

24

0.5

Price N/A

More Details

MMSZ5252BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

24

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5252CT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

24

0.5

Price N/A

More Details

MMSZ5253BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

25

0.5

3.68 x 1.60 x 1.17

$0.0233

More Details

MMSZ5254BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

27

0.5

Price N/A

More Details

MMSZ5254BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

27

0.5

3.68 x 1.60 x 1.17

$0.0172

More Details

MMSZ5255BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

28

0.5

Price N/A

More Details

MMSZ5255BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

28

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5256BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

30

0.5

Price N/A

More Details

MMSZ5256BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

30

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5256CT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

30

0.5

Price N/A

More Details

MMSZ5257BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

33

0.5

Price N/A

More Details

MMSZ5257BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

33

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5258BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

36

0.5

Price N/A

More Details

MMSZ5258BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

36

0.5

3.68 x 1.60 x 1.17

$0.0151

More Details

MMSZ5258BT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

36

0.5

3.68 x 1.60 x 1.17

$0.0247

More Details

MMSZ5258CT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

36

0.5

3.68 x 1.60 x 1.17

$0.0784

More Details

MMSZ5259BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

39

0.5

Price N/A

More Details

MMSZ5259BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

39

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5260BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

43

0.5

Price N/A

More Details

MMSZ5260BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

43

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5261BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

47

0.5

Price N/A

More Details

MMSZ5261BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

47

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5261BT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

47

0.5

Price N/A

More Details

MMSZ5262BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

51

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5263BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

56

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5264BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

60

0.5

3.68 x 1.60 x 1.17

$0.0233

More Details

MMSZ5265BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

62

0.5

3.68 x 1.60 x 1.17

$0.0233

More Details

MMSZ5266BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

68

0.5

3.68 x 1.60 x 1.17

$0.0197

More Details

MMSZ5266BT3

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

10000

No

68

0.5

Price N/A

More Details

MMSZ5266BT3G

Loading...

Product Preview

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

68

0.5

Price N/A

More Details

MMSZ5267BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

75

0.5

Price N/A

More Details

MMSZ5267BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

75

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ5268BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

82

0.5

3.68 x 1.60 x 1.17

$0.0203

More Details

MMSZ5270BT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

91

0.5

Price N/A

More Details

MMSZ5270BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

91

0.5

3.68 x 1.60 x 1.17

$0.0172

More Details

MMSZ5272BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

110

0.5

3.68 x 1.60 x 1.17

$0.0247

More Details

MMSZ5272BT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

110

0.5

3.68 x 1.60 x 1.17

$0.0196

More Details

SZMMSZ5223BT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2.7

0.5

3.68 x 1.60 x 1.17

$0.0308

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.