Low Current Zener Diode Voltage Regulator

Active

Overview

Three complete series of Zener diodes are offered in the convenient, surface mount plastic SOD-123 package.

  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
  • General Usage Device: Suitable for many different end products
  • 500 mW Rating on FR-4 or FR-5 Board
  • Wide Zener Reverse Voltage Range - 1.8 V to 43 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (exceeding 16 kV) per the Human Body Model

    Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260?C for 10 Seconds
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MMSZ4

Buy/Parametrics Table

Search

Close Search

Products:

94

Share

Product Groups:

┗

Orderable Parts:

94

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

MMSZ4679T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2

0.5

3.68 x 1.60 x 1.17

$0.0197

More Details

MMSZ4680T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2.2

0.5

3.68 x 1.60 x 1.17

$0.0207

More Details

MMSZ4681T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2.4

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4682T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2.7

0.5

3.68 x 1.60 x 1.17

$0.0259

More Details

MMSZ4683T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4684T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3.3

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4684T3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

3.3

0.5

Price N/A

More Details

MMSZ4685T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3.6

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4686T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3.9

0.5

3.68 x 1.60 x 1.17

$0.0172

More Details

MMSZ4687T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

4.3

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4688T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

4.7

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4688T3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

4.7

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4689T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

5.1

0.5

Price N/A

More Details

MMSZ4689T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

5.1

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4689T3

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

10000

No

5.1

0.5

Price N/A

More Details

MMSZ4689T3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

5.1

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4690T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

5.6

0.5

Price N/A

More Details

MMSZ4690T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

5.6

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4690T3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

5.6

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4691T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

6.2

0.5

3.68 x 1.60 x 1.17

$0.0159

More Details

MMSZ4692T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

6.8

0.5

3.68 x 1.60 x 1.17

$0.0197

More Details

MMSZ4693T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

7.5

0.5

Price N/A

More Details

MMSZ4693T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

7.5

0.5

3.68 x 1.60 x 1.17

$0.0172

More Details

MMSZ4693T3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

7.5

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4694T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

8.2

0.5

Price N/A

More Details

MMSZ4694T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

8.2

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4694T3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

8.2

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4696T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

9.1

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4697T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

10

0.5

Price N/A

More Details

MMSZ4697T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

10

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4698T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

11

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4699T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

12

0.5

Price N/A

More Details

MMSZ4699T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

12

0.5

3.68 x 1.60 x 1.17

$0.0197

More Details

MMSZ4700T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

13

0.5

3.68 x 1.60 x 1.17

$0.0259

More Details

MMSZ4701T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

14

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4702T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

235

REEL

3000

No

15

0.5

Price N/A

More Details

MMSZ4702T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

15

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4703T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

16

0.5

3.68 x 1.60 x 1.17

$0.0197

More Details

MMSZ4704T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

17

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4705T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

18

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4706T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

19

0.5

3.68 x 1.60 x 1.17

$0.0172

More Details

MMSZ4707T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

20

0.5

3.68 x 1.60 x 1.17

$0.02

More Details

MMSZ4708T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

22

0.5

3.68 x 1.60 x 1.17

$0.0259

More Details

MMSZ4709T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

24

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4710T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

25

0.5

3.68 x 1.60 x 1.17

$0.0283

More Details

MMSZ4711T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

27

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4712T1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

28

0.5

Price N/A

More Details

MMSZ4713T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

30

0.5

3.68 x 1.60 x 1.17

$0.0209

More Details

MMSZ4714T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

33

0.5

3.68 x 1.60 x 1.17

$0.0259

More Details

MMSZ4715T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

36

0.5

3.68 x 1.60 x 1.17

$0.0156

More Details

MMSZ4717T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

43

0.5

3.68 x 1.60 x 1.17

$0.0284

More Details

SZMMSZ4678T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

1.8

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4679T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2

0.5

3.68 x 1.60 x 1.17

$0.0337

More Details

SZMMSZ4680T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2.2

0.5

3.68 x 1.60 x 1.17

$0.0337

More Details

SZMMSZ4681T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2.4

0.5

3.68 x 1.60 x 1.17

$0.0337

More Details

SZMMSZ4682T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

2.7

0.5

3.68 x 1.60 x 1.17

$0.0337

More Details

SZMMSZ4683T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4684T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3.3

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4685T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3.6

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4686T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

3.9

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4687T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

4.3

0.5

3.68 x 1.60 x 1.17

$0.0475

More Details

SZMMSZ4688T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

4.7

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4688T3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

4.7

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4689T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

5.1

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4689T3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

5.1

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4690T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

5.6

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4690T3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

5.6

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4691T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

6.2

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4692T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

6.8

0.5

3.68 x 1.60 x 1.17

$0.0492

More Details

SZMMSZ4693T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

7.5

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4693T3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

7.5

0.5

3.68 x 1.60 x 1.17

$0.0353

More Details

SZMMSZ4694T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

8.2

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4694T3G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

8.2

0.5

Price N/A

More Details

SZMMSZ4696T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

9.1

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4697T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

10

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4698T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

11

0.5

3.68 x 1.60 x 1.17

$0.0308

More Details

SZMMSZ4699T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

12

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4700T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

13

0.5

3.68 x 1.60 x 1.17

$0.0391

More Details

SZMMSZ4701T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

14

0.5

3.68 x 1.60 x 1.17

$0.0308

More Details

SZMMSZ4702T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

15

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4703T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

16

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4704T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

17

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4704T3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

17

0.5

3.68 x 1.60 x 1.17

$0.0293

More Details

SZMMSZ4705T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

18

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4707T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

20

0.5

3.68 x 1.60 x 1.17

$0.0371

More Details

SZMMSZ4708T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

22

0.5

3.68 x 1.60 x 1.17

$0.0391

More Details

SZMMSZ4709T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

24

0.5

3.68 x 1.60 x 1.17

$0.0308

More Details

SZMMSZ4711T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

27

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4711T3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

27

0.5

Price N/A

More Details

SZMMSZ4712T1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

28

0.5

Price N/A

More Details

SZMMSZ4713T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

30

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4714T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

33

0.5

3.68 x 1.60 x 1.17

$0.0308

More Details

SZMMSZ4715T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

36

0.5

3.68 x 1.60 x 1.17

$0.0431

More Details

SZMMSZ4717T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

43

0.5

3.68 x 1.60 x 1.17

$0.0391

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.