40W Dual Common Anode Zener Diode Series, +175°C

Active

Overview

This Common Anode Zener Diode series offered in SC-70 (SOT-323) package is designed for use in applications requiring transient overvoltage and ESD protection capability. Their dual junction common anode design protects two separate lines using only one package. The device features a +175°C TJ(MAX) specification and thus rated for high temperature and mission critical applications.

  • Voltage Regulation
  • Transient Overvoltage & ESD Protection
  • Automotive Engine Control Units
  • Automotive Transmission Control Units
  • +175°C TJ(MAX)
  • Standard Zener Breakdown Voltage Range: 15 − 33 V
  • Peak Power − 40 W @ 1.0 ms (Unidirectional)
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MMBZH15VAW

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

SZMMBZH12VAWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

12

0.2

2.00 x 2.10 x 0.90

$0.0376

More Details

SZMMBZH15VAWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

15

0.2

2.00 x 2.10 x 0.90

$0.0356

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.