Zener Diode Protection, Common Anode, 24 Watt Peak Power, SOT-23

Overview

These dual monolithic silicon Zener diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.

  • SOT-23 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration
  • Working Peak Reverse Voltage Range - 3 V to 26 V
  • Standard Zener Breakdown Voltage Range - 5.6 V to 33 V
  • Peak Power - 24 or 40 Watts @ 1.0 ms (Unidirectional)
  • ESD Rating of Class N (exceeding 16 kV) per the Human Body Model
  • Maximum Clamping Voltage @ Peak Pulse Current
  • Low Leakage < 5.0 µ A
  • Flammability Rating UL 94V-O Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260 degrees C for 10 Seconds
  • Package designed for optimal automated board assembly
  • Small package size for high density applications
  • Available in 8 mm Tape and Reel
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MMBZ5V6A

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.