Energy Rated Zener Diode Voltage Regulator, 225 W, 16V, SOT-23

Overview

This series of Zener diodes is offered in the convenient, surface mount SOT-23 plastic package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as automotive control units, industrial control modules and high density PC boards.

  • Voltage Regulation
  • Protection

  • Automotive Control Units
  • Industrial Control Modules

  • Peak Power: 225 W (8/20µs double exponential pulse)
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to MMBZ5246E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

SZMMBZ5246ELT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

16

0.225

$0.0693

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.