225 W Energy Rated Zener 6.2 V SOT-23

Overview

This series of Zener diodes is offered in the convenient, surface mount plastic SOT-23 package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.

  • Peak Power − 225 Watt (8 X 20 s)
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Pb-Free Packages are Available
  • AECQ101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique
    Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MMBZ5234E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

MMBZ5234ELT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

6.2

0.225

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.