Zener Diode 225 mW 2.8 V ±5% SOT-23

Overview

This series of Zener diodes is offered in the convenient, surface mount plastic SOT-23 package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.

  • 225 mW Rating on FR-4 or FR-5 Board
  • Zener Voltage Range - 2.4 V to 91 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (>16 KV) per Human Body Model

    Mechanical Characteristics
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES:
    260C for 10 Seconds
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MMBZ5224B

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.