225 mW 2.7 V ±5% Zener Diode Voltage Regulator

Favorite

Overview

This series of Zener diodes is offered in the convenient, surface mount plastic SOT-23 package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.

  • 225 mW Rating on FR-4 or FR-5 Board
  • Zener Voltage Range - 2.4 V to 91 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (>16 KV) per Human Body Model

    Mechanical Characteristics
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES:
    260C for 10 Seconds
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :