225 mW; 5% Zener Diode Voltage Regulator

Active

Overview

This series of Zener diodes is offered in the convenient, surface mount plastic SOT-23 package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.

  • Cellular phones, hand held portables, and high density PC boards
  • Suitable for many different end products
  • 225 mW Rating on FR-4 or FR-5 Board
  • Zener Voltage Range - 2.4 V to 91 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (>16 KV) per Human Body Model

    Mechanical Characteristics
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES:
    260C for 10 Seconds
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MMBZ52

Buy/Parametrics Table

Search

Close Search

Products:

132

Share

Product Groups:

┗

Orderable Parts:

132

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

MMBZ5221BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

2.4

0.225

Price N/A

More Details

MMBZ5221BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

2.4

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5222BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

2.5

0.225

Price N/A

More Details

MMBZ5222BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

2.5

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5223BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

2.7

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5225BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

3

0.225

Price N/A

More Details

MMBZ5225BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

3

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5226BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

3.3

0.225

Price N/A

More Details

MMBZ5226BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

3.3

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5227BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

3.6

0.225

Price N/A

More Details

MMBZ5227BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

3.6

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5228BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

3.9

0.225

Price N/A

More Details

MMBZ5228BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

3.9

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5229BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

4.3

0.225

Price N/A

More Details

MMBZ5229BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

4.3

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5230BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

4.7

0.225

Price N/A

More Details

MMBZ5230BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

4.7

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5231BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

5.1

0.225

Price N/A

More Details

MMBZ5231BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

5.1

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5231BLT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

5.1

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5232BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

5.6

0.225

Price N/A

More Details

MMBZ5232BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

5.6

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5232BLT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

5.6

0.225

Price N/A

More Details

MMBZ5233BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

6

0.225

Price N/A

More Details

MMBZ5233BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

6

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5234BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

6.2

0.225

Price N/A

More Details

MMBZ5234BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

6.2

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5235BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

6.8

0.225

Price N/A

More Details

MMBZ5235BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

6.8

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5236BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

7.5

0.225

Price N/A

More Details

MMBZ5236BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

7.5

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5237BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

8.2

0.225

Price N/A

More Details

MMBZ5237BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

8.2

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5238BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

8.7

0.225

Price N/A

More Details

MMBZ5238BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

8.7

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5239BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

9.1

0.225

Price N/A

More Details

MMBZ5239BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

9.1

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5240BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

10

0.225

Price N/A

More Details

MMBZ5240BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

10

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5241BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

11

0.225

Price N/A

More Details

MMBZ5241BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

11

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5242BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

12

0.225

Price N/A

More Details

MMBZ5242BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

12

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5242BLT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

12

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5243BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

13

0.225

Price N/A

More Details

MMBZ5243BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

13

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5244BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

14

0.225

Price N/A

More Details

MMBZ5244BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

14

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5245BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

15

0.225

Price N/A

More Details

MMBZ5245BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

15

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5245BLT3

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

10000

No

15

0.225

Price N/A

More Details

MMBZ5245BLT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

15

0.225

Price N/A

More Details

MMBZ5246BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

16

0.225

Price N/A

More Details

MMBZ5246BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

16

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5247BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

17

0.225

Price N/A

More Details

MMBZ5247BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

17

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5247BLT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

17

0.225

Price N/A

More Details

MMBZ5248BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

18

0.225

Price N/A

More Details

MMBZ5248BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

18

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5248BLT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

18

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5249BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

19

0.225

Price N/A

More Details

MMBZ5249BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

19

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5250BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

20

0.225

Price N/A

More Details

MMBZ5250BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

20

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5250BLT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

20

0.225

Price N/A

More Details

MMBZ5251BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

22

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5252BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

24

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5253BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

25

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5254BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

27

0.225

Price N/A

More Details

MMBZ5254BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

27

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5255BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

28

0.225

Price N/A

More Details

MMBZ5255BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

28

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5256BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

30

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5257BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

33

0.225

Price N/A

More Details

MMBZ5257BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

33

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5257BLT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

33

0.225

Price N/A

More Details

MMBZ5258BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

36

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5259BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

39

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5260BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

43

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5261BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

47

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5261BLT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

47

0.225

Price N/A

More Details

MMBZ5263BLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

56

0.225

Price N/A

More Details

MMBZ5263BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

56

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5264BLT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

60

0.225

Price N/A

More Details

MMBZ5268BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

82

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBZ5270BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

91

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

SZMMBZ5221BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

2.4

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5222BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

2.5

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5225BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

3

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5226BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

3.3

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5227BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

3.6

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5228BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

3.9

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5229BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

4.3

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5230BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

4.7

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5231BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

5.1

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5231BLT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

5.1

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5232BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

5.6

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5232BLT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

5.6

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5233BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

6

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5234BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

6.2

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5234BLT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

6.2

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5235BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

6.8

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5235BLT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

6.8

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5236BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

7.5

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5237BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

8.2

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5238BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

8.7

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5239BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

9.1

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5240BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

10

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5241BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

11

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5242BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

12

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5243BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

13

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5244BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

14

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5245BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

15

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5245BLT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

15

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5246BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

16

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5247BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

17

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5248BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

18

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5248BLT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

18

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5249BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

19

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5250BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

20

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5252BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

24

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5253BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

25

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5254BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

27

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5256BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

30

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5259BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

39

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5260BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

43

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5261BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

47

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5262BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

51

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5263BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

56

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5264BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

60

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5268BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

82

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

SZMMBZ5270BLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

91

0.225

2.90 x 2.40 x 1.00

$0.0201

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.