Zener Diode Protection, Common Cathode, 40 Watt Peak Power

Active

Overview

The Dual Common Cathode Zener Diode is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. The dual junction common anode design protects two separate lines using only one package. This device is ideal for situations where board space is at a premium.

  • Circuit Protection
  • SC70 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration
  • Standard Zener Breakdown Voltage Range 27 V
  • Peak Power 40 W @ 1.0 ms (Unidirectional)
  • ESD Rating Class 3B (>16 kV) per the Human Body Model
  • ESD Rating Class C (>400 V) per the Machine Model
  • Low Leakage < 5.0 uA
  • Flammability Rating UL 94 V0
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to MMBZ27VCW

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

MMBZ27VCWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

27

0.2

2.00 x 2.10 x 0.90

$0.032

More Details

MMBZ27VCWT3G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

10000

No

27

0.2

2.00 x 2.10 x 0.90

$0.032

More Details

SZMMBZ27VCWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

27

0.2

2.00 x 2.10 x 0.90

$0.0667

More Details

SZMMBZ27VCWT3G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

10000

No

27

0.2

2.00 x 2.10 x 0.90

$0.0667

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.