Dual Common Anode Zener Diode Protection

Active

Overview

These dual monolithic silicon Zener diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.

  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
  • General Usage Device: Suitable for many different end products
  • SOT-23 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration
  • Working Peak Reverse Voltage Range - 3 V to 26 V
  • Standard Zener Breakdown Voltage Range - 5.6 V to 33 V
  • Peak Power - 24 or 40 Watts @ 1.0 ms (Unidirectional)
  • ESD Rating of Class N (exceeding 16 kV) per the Human Body Model
  • Maximum Clamping Voltage @ Peak Pulse Current
  • Low Leakage < 5.0 µ A
  • Flammability Rating UL 94V-O Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260 degrees C for 10 Seconds
  • Package designed for optimal automated board assembly
  • Small package size for high density applications
  • Available in 8 mm Tape and Reel
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MMBZ A-SERIES

Buy/Parametrics Table

Search

Close Search

Products:

45

Share

Product Groups:

┗

Orderable Parts:

45

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

MMBZ12VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

12

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ15VALT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

15

0.225

Price N/A

More Details

MMBZ15VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

15

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ16VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

16

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ16VTALT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

16

0.225

Price N/A

More Details

MMBZ18VALT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

18

0.225

Price N/A

More Details

MMBZ18VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

18

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ20VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

20

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ27VALT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

27

0.225

Price N/A

More Details

MMBZ27VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

27

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ27VALT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

27

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ33VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

33

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ47VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

47

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ47VTALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

47

0.225

2.90 x 2.40 x 1.00

$0.0287

More Details

MMBZ5V6ALT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

5.6

0.225

Price N/A

More Details

MMBZ5V6ALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

5.6

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ5V6ALT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

5.6

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ6V2ALT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

6.2

0.225

Price N/A

More Details

MMBZ6V2ALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

6.2

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ6V2ALT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

6.2

0.225

Price N/A

More Details

MMBZ6V8ALT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

6.8

0.225

Price N/A

More Details

MMBZ6V8ALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

6.8

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

MMBZ9V1ALT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

9.1

0.225

Price N/A

More Details

MMBZ9V1ALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

9.1

0.225

2.90 x 2.40 x 1.00

$0.0252

More Details

SZMMBZ12VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

12

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ15VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

15

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ15VALT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

15

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ16VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

16

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ16VTALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

16

0.225

2.90 x 2.40 x 1.00

$0.0313

More Details

SZMMBZ18VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

18

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ18VALT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

18

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ20VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

20

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ20VALT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

20

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ27VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

27

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ27VALT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

27

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ33VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

33

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ33VALT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

33

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ47VALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

47

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ47VTALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

47

0.225

2.90 x 2.40 x 1.00

$0.0313

More Details

SZMMBZ5V6ALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

5.6

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ5V6ALT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

5.6

0.225

Price N/A

More Details

SZMMBZ6V2ALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

6.2

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ6V8ALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

6.8

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ6V8ALT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

6.8

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

SZMMBZ9V1ALT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

9.1

0.225

2.90 x 2.40 x 1.00

$0.0277

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.