500 mW 6.2 V ±2% Tight Tolerance Zener Diode Voltage Regulator

Favorite

Overview

This series of Zener diodes is packaged in a SOD-523 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.

  • Cellular phones, Handheld Portables, and high density PC Boards
  • Standard Zener Breakdown Voltage Range -2.4 V to 18 V
  • Steady State Power Rating of 200 mW
  • Small Body Outline Dimensions: 0.047 x 0.032 (1.20 mm x 0.80 mm)
  • Low Body Height: 0.028 (0.7 mm)
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Tight Tolerance VZ
  • These are PbFree Devices
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :