Tight Tolerance Zener Diode 4.3 V ±2% SOD-523

Overview

This series of Zener diodes is packaged in a SOD-523 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.

  • Cellular phones, Handheld Portables, and high density PC Boards

  • Standard Zener Breakdown Voltage Range -2.4 V to 18 V
  • Steady State Power Rating of 200 mW
  • Small Body Outline Dimensions: 0.047 x 0.032 (1.20 mm x 0.80 mm)
  • Low Body Height: 0.028 (0.7 mm)
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Tight Tolerance VZ
  • These are PbFree Devices
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MM5Z4V3S

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.