Tight Tolerance Zener Diode 12 V ±2% SOD-523

Active

Overview

This series of Zener diodes is packaged in a SOD-523 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.

  • Voltage Regulation
  • Over-Voltage Protection

  • Automotive ECU
  • Mobile Handsets, Laptops, Peripherals

  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Small Body Outline Dimensions: 0.047 x 0.032 (1.20 mm x 0.80 mm)
  • Tight Tolerance VZ
  • Standard Zener Breakdown Voltage Range -2.4 V to 18 V
  • Steady State Power Rating of 200 mW
  • These are PbFree Devices
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MM5Z12VS

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

SZMM5Z12VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

F

12

0.5

$0.0844

More Details

SZMM5Z12VST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

F

12

0.5

$0.0844

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.