500 mW Tight Tolerance Zener Diode Voltage Regulator

Active

Overview

This series of Zener diodes is packaged in a SOD-523 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.

  • Cellular phones, Handheld Portables, and high density PC Boards
  • General Usage Device: Suitable for many different end products
  • Standard Zener Breakdown Voltage Range - 2.4 V to 18 V
  • Steady State Power Rating of 500 mW
  • Small Body Outline Dimensions: 0.047 x 0.032 (1.20 mm x 0.80 mm)
  • Low Body Height: 0.028 (0.7 mm)
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Tight Tolerance VZ
  • These are PbFree Devices
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MM5Z

Buy/Parametrics Table

Search

Close Search

Products:

34

Share

Product Groups:

Orderable Parts:

34

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

MM5Z22VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

-

-

1.60 x 0.80 x 0.60

$0.026

More Details

MM5Z2V4ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

2.4

0.5

1.60 x 0.80 x 0.60

$0.0292

More Details

MM5Z2V4ST5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

2.4

0.5

Price N/A

More Details

MM5Z39VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

-

-

1.60 x 0.80 x 0.60

$0.026

More Details

MM5Z4V7ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

4.7

0.5

1.60 x 0.80 x 0.60

$0.0276

More Details

MM5Z4V7ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

4.7

0.5

1.60 x 0.80 x 0.60

$0.0276

More Details

MM5Z5V1ST1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

5.1

0.5

Price N/A

More Details

MM5Z5V1ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

5.1

0.5

1.60 x 0.80 x 0.60

$0.0276

More Details

MM5Z5V1ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

5.1

0.5

1.60 x 0.80 x 0.60

$0.0276

More Details

MM5Z5V6ST1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

5.6

0.5

Price N/A

More Details

MM5Z5V6ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

5.6

0.5

1.60 x 0.80 x 0.60

$0.0276

More Details

MM5Z5V6ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

5.6

0.5

1.60 x 0.80 x 0.60

$0.0276

More Details

MM5Z6V2ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

6.2

0.5

1.60 x 0.80 x 0.60

$0.0276

More Details

MM5Z6V2ST5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

6.2

0.5

Price N/A

More Details

MM5Z6V8ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

6.8

0.5

1.60 x 0.80 x 0.60

$0.0276

More Details

MM5Z6V8ST5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

6.8

0.5

Price N/A

More Details

MM5Z8V2ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

8.2

0.5

1.60 x 0.80 x 0.60

$0.0292

More Details

MM5Z8V2ST5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

8.2

0.5

Price N/A

More Details

MM5Z9V1ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

9.1

0.5

1.60 x 0.80 x 0.60

$0.0296

More Details

MM5Z9V1ST5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

9.1

0.5

Price N/A

More Details

SZMM5Z4V7ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

4.7

0.5

1.60 x 0.80 x 0.60

$0.0844

More Details

SZMM5Z4V7ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

4.7

0.5

1.60 x 0.80 x 0.60

$0.0844

More Details

SZMM5Z5V1ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

5.1

0.5

1.60 x 0.80 x 0.60

$0.0852

More Details

SZMM5Z5V1ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

5.1

0.5

1.60 x 0.80 x 0.60

$0.0689

More Details

SZMM5Z5V6ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

5.6

0.5

1.60 x 0.80 x 0.60

$0.0777

More Details

SZMM5Z5V6ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

5.6

0.5

1.60 x 0.80 x 0.60

$0.074

More Details

SZMM5Z6V2ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

6.2

0.5

1.60 x 0.80 x 0.60

$0.07

More Details

SZMM5Z6V2ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

6.2

0.5

1.60 x 0.80 x 0.60

$0.0844

More Details

SZMM5Z6V8ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

6.8

0.5

1.60 x 0.80 x 0.60

$0.0304

More Details

SZMM5Z6V8ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

6.8

0.5

1.60 x 0.80 x 0.60

$0.0844

More Details

SZMM5Z8V2ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

8.2

0.5

1.60 x 0.80 x 0.60

$0.07

More Details

SZMM5Z8V2ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

8.2

0.5

1.60 x 0.80 x 0.60

$0.0844

More Details

SZMM5Z9V1ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

9.1

0.5

1.60 x 0.80 x 0.60

$0.0724

More Details

SZMM5Z9V1ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

9.1

0.5

1.60 x 0.80 x 0.60

$0.0689

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.