300 mW 4.7 V ±5% Zener Diode Voltage Regulator

Favorite

Overview

This Zener Diode Voltage Regulator is packaged in a SOD323 surface mount package, which has a power dissipation of 300 milliwatts. It is designed to provide voltage regulation protection and is especially attractive in situations where space is at a premium. It is well suited for applications such as cellular phones, hand held portables and high density PC boards.

  • Zener voltage regulation
  • Standard Zener Breakdown Voltage Range - 2.4 V to 75 V
  • Steady State Power Rating of 300 mW
  • Small Body Outline Dimensions: 0.067" X 0.049" (1.7 mm X 1.25 mm)
  • Low Body Height: 0.035" (0.9 mm)
    Mechanical Characteristics
  • Package Weight: 4.507 mg/unit
  • ESD Rating of Class 3 (>16 KV) per Human Body Model

    Mechanical Characteristics:
  • CASE: Void-free, transfer-molded plastic
  • FINISH: All external surfaces are corrosion resistant
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260?C for 10 Seconds
  • LEADS: Plated with Pb/Sn or Sb only (Pb-Free)
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • MOUNTING POSITION: Any
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :