300 mW 43 V ±5% Zener Diode Voltage Regulator

Overview

This Zener Diode Voltage Regulator is packaged in a SOD323 surface mount package, which has a power dissipation of 300 milliwatts. It is designed to provide voltage regulation protection and is especially attractive in situations where space is at a premium. It is well suited for applications such as cellular phones, hand held portables and high density PC boards.

  • Zener voltage regulation

  • Standard Zener Breakdown Voltage Range - 2.4 V to 75 V
  • Steady State Power Rating of 300 mW
  • Small Body Outline Dimensions: 0.067" X 0.049" (1.7 mm X 1.25 mm)
  • Low Body Height: 0.035" (0.9 mm)
    Mechanical Characteristics
  • Package Weight: 4.507 mg/unit
  • ESD Rating of Class 3 (>16 KV) per Human Body Model

    Mechanical Characteristics:
  • CASE: Void-free, transfer-molded plastic
  • FINISH: All external surfaces are corrosion resistant
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260?C for 10 Seconds
  • LEADS: Plated with Pb/Sn or Sb only (Pb-Free)
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • MOUNTING POSITION: Any
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MM3Z43V

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.