300 mW SOD−323 Surface Mount

Overview

This series of Zener diodes is packaged in a SOD−323 surface mount package that has a power dissipation of 300 mW. They are designed to provide voltage regulation protection and are especiallyattractive in situations where space is at a premium. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.

  • Standard Zener Breakdown Voltage Range - 2.4 V to 75 V
  • Steady State Power Rating of 300 mW
  • Small Body Outline Dimensions:0.067” x 0.049” (1.7 mm x 1.25 mm)
  • Low Body Height: 0.035” (0.9 mm)
  • Package Weight: 4.507 mg/Unit
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These are Pb−Free Devices*

Tools and Resources

Product services, tools and other useful resources related to MM3Z13V

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.