BZX84 E-SERIES: Energy Rated Zeners in SOT-23 225 W

Datasheet: Zener Voltage Regulators, 250 mW SOT-23 Surface Mount
Rev. 10 (166kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
This series of Zener diodes is offered in the convenient, surface mount plastic SOT-23 package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.
Features   Benefits
     
  • Peak Power Dissipation 225 Watt (8 X 20 µs)
 
  • Wide Range of Zener Breakdown Voltages
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
   
  • Pb-Free Packages are Available
   
  • AECQ101 Qualified and PPAP Capable
   
  • SZ Prefix for Automotive and Other Applications Requiring Unique
    Site and Control Change Requirements
   
Applications   End Products
  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
 
  • General Usage Device: Suitable for many different end products
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
BZX84C36ET3G Obsolete 
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000  
BZX84C4V7ET3G Product Preview
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 Contact Sales Office
BZX84C5V1ET3G Obsolete 
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000  
BZX84C5V6ET3G Active
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0227
BZX84C6V2ET1G Active
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0259
BZX84C6V2ET3G Obsolete 
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000  
BZX84C9V1ET3G Obsolete 
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000  
SZBZX84C10ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C11ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C12ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C12ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0196
SZBZX84C13ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C15ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C15ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0196
SZBZX84C16ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C16ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0196
SZBZX84C18ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C20ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C22ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C24ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C27ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C27ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0225
SZBZX84C2V4ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C2V7ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C30ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C33ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C33ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0225
SZBZX84C36ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C39ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C3V0ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C3V3ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0259
SZBZX84C3V6ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C3V9ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C3V9ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0225
SZBZX84C43ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C47ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C4V3ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C4V7ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C51ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C56ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C5V1ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C5V1ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0225
SZBZX84C5V6ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C5V6ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0196
SZBZX84C62ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C68ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C6V2ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0284
SZBZX84C6V2ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0196
SZBZX84C6V8ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C75ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C7V5ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0285
SZBZX84C8V2ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0196
SZBZX84C8V2ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0196
SZBZX84C9V1ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0225
SZBZX84C9V1ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BZX84 E-SERIES SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0225
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
ON Semiconductor   (2020-09-02 00:00) : 27,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 70,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 54,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
BZX84C4V7ET3G  
Pb
H
 Product Preview   
4.7
0.225
SOT-23-3
BZX84C5V6ET3G  
 $0.0227 
Pb
H
 Active   
5.6
0.225
SOT-23-3
BZX84C6V2ET1G  
 $0.0259 
Pb
H
 Active   
6.2
0.225
SOT-23-3
SZBZX84C10ET1G  
 $0.0196 
Pb
A
H
P
 Active   
10
0.225
SOT-23-3
SZBZX84C11ET1G  
 $0.0225 
Pb
A
H
P
 Active   
11
0.225
SOT-23-3
SZBZX84C12ET1G  
 $0.0196 
Pb
A
H
P
 Active   
12
0.225
SOT-23-3
SZBZX84C12ET3G  
 $0.0196 
Pb
A
H
P
 Active   
12
0.225
SOT-23-3
SZBZX84C13ET1G  
 $0.0225 
Pb
A
H
P
 Active   
13
0.225
SOT-23-3
SZBZX84C15ET1G  
 $0.0196 
Pb
A
H
P
 Active   
15
0.225
SOT-23-3
SZBZX84C15ET3G  
 $0.0196 
Pb
A
H
P
 Active   
15
0.225
SOT-23-3
SZBZX84C16ET1G  
 $0.0196 
Pb
A
H
P
 Active   
16
0.225
SOT-23-3
SZBZX84C16ET3G  
 $0.0196 
Pb
A
H
P
 Active   
16
0.225
SOT-23-3
SZBZX84C18ET1G  
 $0.0196 
Pb
A
H
P
 Active   
18
0.225
SOT-23-3
SZBZX84C20ET1G  
 $0.0225 
Pb
A
H
P
 Active   
20
0.225
SOT-23-3
SZBZX84C22ET1G  
 $0.0225 
Pb
A
H
P
 Active   
22
0.225
SOT-23-3
SZBZX84C24ET1G  
 $0.0225 
Pb
A
H
P
 Active   
24
0.225
SOT-23-3
SZBZX84C27ET1G  
 $0.0225 
Pb
A
H
P
 Active   
27
0.225
SOT-23-3
SZBZX84C27ET3G  
 $0.0225 
Pb
A
H
P
 Active   
27
0.225
SOT-23-3
SZBZX84C2V4ET1G  
 $0.0225 
Pb
A
H
P
 Active   
2.4
0.225
SOT-23-3
SZBZX84C2V7ET1G  
 $0.0225 
Pb
A
H
P
 Active   
2.7
0.225
SOT-23-3
SZBZX84C30ET1G  
 $0.0225 
Pb
A
H
P
 Active   
30
0.225
SOT-23-3
SZBZX84C33ET1G  
 $0.0225 
Pb
A
H
P
 Active   
33
0.225
SOT-23-3
SZBZX84C33ET3G  
 $0.0225 
Pb
A
H
P
 Active   
33
0.225
SOT-23-3
SZBZX84C36ET1G  
 $0.0196 
Pb
A
H
P
 Active   
36
0.225
SOT-23-3
SZBZX84C39ET1G  
 $0.0196 
Pb
A
H
P
 Active   
39
0.225
SOT-23-3
SZBZX84C3V0ET1G  
 $0.0225 
Pb
A
H
P
 Active   
3
0.225
SOT-23-3
SZBZX84C3V3ET1G  
 $0.0259 
Pb
A
H
P
 Active   
3.3
0.225
SOT-23-3
SZBZX84C3V6ET1G  
 $0.0196 
Pb
A
H
P
 Active   
3.6
0.225
SOT-23-3
SZBZX84C3V9ET1G  
 $0.0225 
Pb
A
H
P
 Active   
3.9
0.225
SOT-23-3
SZBZX84C3V9ET3G  
 $0.0225 
Pb
A
H
P
 Active   
3.9
0.225
SOT-23-3
SZBZX84C43ET1G  
 $0.0225 
Pb
A
H
P
 Active   
43
0.225
SOT-23-3
SZBZX84C47ET1G  
 $0.0225 
Pb
A
H
P
 Active   
47
0.225
SOT-23-3
SZBZX84C4V3ET1G  
 $0.0225 
Pb
A
H
P
 Active   
4.3
0.225
SOT-23-3
SZBZX84C4V7ET1G  
 $0.0196 
Pb
A
H
P
 Active   
4.7
0.225
SOT-23-3
SZBZX84C51ET1G  
 $0.0225 
Pb
A
H
P
 Active   
51
0.225
SOT-23-3
SZBZX84C56ET1G  
 $0.0196 
Pb
A
H
P
 Active   
56
0.225
SOT-23-3
SZBZX84C5V1ET1G  
 $0.0196 
Pb
A
H
P
 Active   
5.1
0.225
SOT-23-3
SZBZX84C5V1ET3G  
 $0.0225 
Pb
A
H
P
 Active   
5.1
0.225
SOT-23-3
SZBZX84C5V6ET1G  
 $0.0196 
Pb
A
H
P
 Active   
5.6
0.225
SOT-23-3
SZBZX84C5V6ET3G  
 $0.0196 
Pb
A
H
P
 Active   
5.6
0.225
SOT-23-3
SZBZX84C62ET1G  
 $0.0225 
Pb
A
H
P
 Active   
62
0.225
SOT-23-3
SZBZX84C68ET1G  
 $0.0196 
Pb
A
H
P
 Active   
68
0.225
SOT-23-3
SZBZX84C6V2ET1G  
 $0.0284 
Pb
A
H
P
 Active   
6.2
0.225
SOT-23-3
SZBZX84C6V2ET3G  
 $0.0196 
Pb
A
H
P
 Active   
6.2
0.225
SOT-23-3
SZBZX84C6V8ET1G  
 $0.0225 
Pb
A
H
P
 Active   
6.8
0.225
SOT-23-3
SZBZX84C75ET1G  
 $0.0196 
Pb
A
H
P
 Active   
75
0.225
SOT-23-3
SZBZX84C7V5ET1G  
 $0.0285 
Pb
A
H
P
 Active   
7.5
0.225
SOT-23-3
SZBZX84C8V2ET1G  
 $0.0196 
Pb
A
H
P
 Active   
8.2
0.225
SOT-23-3
SZBZX84C8V2ET3G  
 $0.0196 
Pb
A
H
P
 Active   
8.2
0.225
SOT-23-3
SZBZX84C9V1ET1G  
 $0.0225 
Pb
A
H
P
 Active   
9.1
0.225
SOT-23-3
SZBZX84C9V1ET3G  
 $0.0225 
Pb
A
H
P
 Active   
9.1
0.225
SOT-23-3
Case Outlines
318-08   
Packages
BZX84 E-SERIES: Energy Rated Zeners in SOT-23 225 W
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.