ZENER REGULATOR 6.2 V

Overview

1SMF5920B Zener Diodes is offered in highly efficient micro miniature and space saving surface mount design. Because of its small size, it is ideal for use in cellular phones,portable devices, business machines and many other industrial/consumer applications.

  • Zener Breakdown Voltage: 6.2 V
  • Low Leakage
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • Low Profile Maximum Height of 1.0 mm
  • PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Small Footprint
  • Cathode Indicated by Polarity Band
  • Device Meets MSL 1 Requirements
  • Lead Finish: 100% Matte Sn (Tin

Tools and Resources

Product services, tools and other useful resources related to 1SMF5920BT1G

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.