4.3 V, 1.5.0 W Zener Diode Voltage Regulator

Overview

This 1.5 W Zener diode is designed for general purpose voltage regulation applications.

  • Standard Zener Breakdown Voltage Range – 3.3 V to 68 V
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Flat Handling Surface for Accurate Placement
  • Package Design for Top Side or Bottom Circuit Board Mounting
  • Low Profile Package
  • Available in Tape and Reel
  • Ideal Replacement for MELF Packages

    Mechanical Characteristics:
  • Case: Void-free, transfer-molded plastic
  • Finish: All external surfaces are corrosion resistant with readily solderable leads
  • Maximum Case Temperature for Soldering Purposes: 260 °C for 10 seconds
  • POLARITY: Cathode indicated by molded polarity notch or cathode band.
  • FLAMMABILITY RATING: UL94 V–0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to 1SMA5916B

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.