3.9 V, 1.5.0 W Zener Diode Voltage Regulator

Favorite

Overview

This 1.5 W Zener diode is designed for general purpose voltage regulation applications.

  • Standard Zener Breakdown Voltage Range – 3.3 V to 68 V
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Flat Handling Surface for Accurate Placement
  • Package Design for Top Side or Bottom Circuit Board Mounting
  • Low Profile Package
  • Available in Tape and Reel
  • Ideal Replacement for MELF Packages

    Mechanical Characteristics:
  • Case: Void-free, transfer-molded plastic
  • Finish: All external surfaces are corrosion resistant with readily solderable leads
  • Maximum Case Temperature for Soldering Purposes: 260 °C for 10 seconds
  • POLARITY: Cathode indicated by molded polarity notch or cathode band.
  • FLAMMABILITY RATING: UL94 V–0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :