3.2 Watt Powermite® Zener Voltage Regulators 8.2 V

Overview

This complete new line of 3.2.0 Watt Zener Diode Voltage Regulators is offered in highly efficient micro miniature, space saving surface mount with its unique heat sink design. The POWERMITE package has the same thermal performance as the SMA while being 50 percent smaller in footprint area and delivering one of the lowest height profiles (1.1mm) in the industry. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines and many other industrial/consumer applications.

  • DC Power Dissipation: 3.2 Watts with Tab 1 (Cathode) @ 75?C
  • Low Leakage < 5 ?A
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • Low Profile - Maximum Height of 1.1 mm
  • Integral Heat Sink/Locking Tabs
  • Full Metallic Bottom Eliminates Flux Entrapment
  • Small Footprint - Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel - 12,000 Units per Reel
  • POWERMITE is JEDEC Registered as DO-216AA
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • MOUNTING POSITION: Any
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260?C for 10 Seconds
  • Zener Breakdown Voltage: 6.2 - 47 Volts
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 1PMT5923B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.