3.2 Watt Zener Diode Voltage Regulator

Active

Overview

This complete new line of 3.2.0 Watt Zener Diode Voltage Regulators is offered in highly efficient micro miniature, space saving surface mount with its unique heat sink design. The POWERMITE package has the same thermal performance as the SMA while being 50 percent smaller in footprint area and delivering one of the lowest height profiles (1.1mm) in the industry. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines and many other industrial/consumer applications.

  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
  • General Usage Device: Suitable for many different end products
  • DC Power Dissipation: 3.2 Watts with Tab 1 (Cathode) @ 75?C
  • Low Leakage < 5 ?A
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • Low Profile - Maximum Height of 1.1 mm
  • Integral Heat Sink/Locking Tabs
  • Full Metallic Bottom Eliminates Flux Entrapment
  • Small Footprint - Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel - 12,000 Units per Reel
  • POWERMITE is JEDEC Registered as DO-216AA
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • MOUNTING POSITION: Any
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260?C for 10 Seconds
  • Zener Breakdown Voltage: 6.2 - 47 Volts
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 1PMT59

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

1PMT5920BT1G

Loading...

Active

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

No

6.2

3.2

3.75 x 1.90 x 1.00

$0.1993

More Details

1PMT5921BT1G

Loading...

Active

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

No

6.8

3.2

3.75 x 1.90 x 1.00

$0.1993

More Details

1PMT5924BT1G

Loading...

Active

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

No

9.1

3.2

3.75 x 1.90 x 1.00

$0.182

More Details

1PMT5927BT1G

Loading...

Active

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

No

12

3.2

3.75 x 1.90 x 1.00

$0.1993

More Details

1PMT5929BT1G

Loading...

Active

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

No

15

3.2

3.75 x 1.90 x 1.00

$0.1993

More Details

1PMT5933BT1G

Loading...

Active

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

No

22

3.2

3.75 x 1.90 x 1.00

$0.1993

More Details

1PMT5935BT1G

Loading...

Active

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

No

27

3.2

3.75 x 1.90 x 1.00

$0.1993

More Details

1PMT5941BT1G

Loading...

Active

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

No

47

3.2

3.75 x 1.90 x 1.00

$0.1993

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.