ZEN SUR30 REG 3W

Favorite

Overview

This is a complete series of 3.0 Watt Zener Diode Voltage Regulators with tight limits and better operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this is in an axial-lead, transfer-molded plastic package that offers protection in all common environmental conditions.

  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
  • Power Supply
  • Zener Voltage Range 3.3 V to 200 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Surge Rating of 98 W @ 1 ms
  • Maximum Limits Guaranteed on up to Six Electrical Parameters
  • Package No Larger than the Conventional 1 W Package
  • This is a PbFree Device

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

1N5929BRNG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

FNFLD

3000

N

15

3

Price N/A

More Details

1N5932BRNG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

FNFLD

3000

N

20

3

Price N/A

More Details

1N5934BRNG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

FNFLD

3000

N

24

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :