4.7 V, 5.0 W Zener Diode Voltage Regulator

Overview

This is a complete series of 5.0 Watt Zener Diode Voltage Regulators with tight limits and better operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this is in an axial-lead, transfer-molded plastic package that offers protection in all common environmental conditions.

  • Up to 180 Watt Surge Rating @ 8.3 ms
  • Maximum Limits Guaranteed on Seven Electrical Parameters
  • CASE: Void-free, transfer-molded, thermo-setting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by color band. When operated in zener mode, cathode will be positive with respect to anode.
  • MOUNTING POSITION: Any
  • WEIGHT: 0.7 gram (approx)
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 1N5337B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.