4.3 V, 5.0 W Zener Diode Voltage Regulator

Overview

This is a complete series of 5.0 Watt Zener Diode Voltage Regulators with tight limits and better operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this is in an axial-lead, transfer-molded plastic package that offers protection in all common environmental conditions.

  • Up to 180 Watt Surge Rating @ 8.3 ms
  • Maximum Limits Guaranteed on Seven Electrical Parameters
  • CASE: Void-free, transfer-molded, thermo-setting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by color band. When operated in zener mode, cathode will be positive with respect to anode.
  • MOUNTING POSITION: Any
  • WEIGHT: 0.7 gram (approx)
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 1N5336B

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.