Zener 4.7V 1W 5%

Favorite

Overview

This is a complete series of 1 Watt Zener diode with limits and excellent operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this in an axial-lead hermetically sealed glass package that offers protection in all common environmental conditions.

  • Zener Voltage Range - 3.3 V to 91 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • DO-41 (DO-204AL) Package
  • Double Slug Type Construction
  • Metallurgical Bonded Construction
  • Oxide Passivated Die
    Mechanical Characteristics:
  • CASE: Double slug type, hermetically sealed glass
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • MAXIMUM LEAD TEMPERATURE FOR SOLDERING PURPOSES: 230°C, 1/16" from the case for 10 seconds
  • POLARITY: Cathode indicated by polarity band
  • MOUNTING POSITION: Any

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :