Zener 4.3V 1W 5%

Overview

This is a complete series of 1 Watt Zener diode with limits and excellent operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this in an axial-lead hermetically sealed glass package that offers protection in all common environmental conditions.

  • Zener Voltage Range - 3.3 V to 91 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • DO-41 (DO-204AL) Package
  • Double Slug Type Construction
  • Metallurgical Bonded Construction
  • Oxide Passivated Die
    Mechanical Characteristics:
  • CASE: Double slug type, hermetically sealed glass
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • MAXIMUM LEAD TEMPERATURE FOR SOLDERING PURPOSES: 230°C, 1/16" from the case for 10 seconds
  • POLARITY: Cathode indicated by polarity band
  • MOUNTING POSITION: Any

Tools and Resources

Product services, tools and other useful resources related to 1N4731A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.