High Voltage Silicon Pin Diodes

Obsolete

Overview

These devices are designed primarily for VHF band switching applications but are also suitable for use in general purpose switching circuits. They are supplied in a cost-effective plastic package for economical, high-volume consumer and industrial requirements. They are also available in surface mount.

  • Long Reverse Recovery Time
    trr = 300 ns (Typ)
  • Rugged PIN Structure Coupled with Wirebond Construction for Optimum Reliability
  • Low Series Resistance @ 100 MHz -
    RS = 0.7 Ohms (Typ) @ IF = 10 mAdc
  • Reverse Breakdown Voltage = 200 V (Min)
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MPN3700

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

MPN3700G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

-

200

-

0.1

-

-

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.