Switching PIN Diode High Voltage 200V

Obsolete

Overview

These devices are designed primarily for VHF band switching applications but are also suitable for use in general-purpose switching circuits. They are supplied in a cost-effective plastic surface mount package for economical, high-volume consumer and industrial requirements.

  • Long Reverse Recovery Time, trr = 300 ns (Typ)
  • Rugged PIN Structure Coupled with Wirebond Construction for Optimum Reliability
  • Low Series Resistance @ 100 MHz - RS = 0.7 Ohms (Typ) @ IF = 10 mAdc
  • Reverse Breakdown Voltage = 200 V (Min)
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MMVL3700

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

MMVL3700T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

235

REEL

3000

N

-

200

-

0.1

-

-

1

Price N/A

More Details

MMVL3700T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

-

200

-

0.1

-

-

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.