250 V Switching Diode

Active

Overview

The high voltage switching diode is designed for high voltage, high speed switching applications. This dual diode device contains two electrically isolated high voltage switching diodes encapsulated in a SOT-23 surface mount package.

  • TBD
  • TBD
  • S Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MMBD1401AL

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

MMBD1401ALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Dual Series

250

0.92

100

0.225

50

5

2.90 x 2.40 x 1.00

$0.0339

More Details

MMBD1401ALT1G-NC

Loading...

Active, New

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Dual Series

250

0.92

100

0.225

50

5

2.90 x 2.40 x 1.00

$0.0407

More Details

MMBD1403ALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Dual Series

250

0.92

100

0.225

50

5

2.90 x 2.40 x 1.00

$0.0393

More Details

MMBD1403ALT1G-NC

Loading...

Active, New

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Dual Series

250

0.92

100

0.225

50

5

2.90 x 2.40 x 1.00

$0.0549

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.