Switching Diode 40V

Obsolete

Overview

These Silicon Epitaxial Planar Diodes are designed for use in ultra high speed switching applications. These devices are housed in the SC-59 package which is designed for low power surface mount applications.

  • Fast trr, < 3.0 ns
  • Low CD, < 2.0 pF
  • Available in 8 mm Tape and Reel Use M1MA151/2AT1 to order the 7 inch/3000 unit reel. Use M1MA151/2AT3 to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to M1MA151A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

M1MA151AT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

260

REEL

3000

No

-

40

1.2

0.1

-

3

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.