70V Common Anode Switching Diode, +175°C

Overview

This Common Anode Switching Diode offered in SOT packages is designed for use in ultra high speed, surface mount switching applications. The device features a +175°C TJ(MAX) specification and thus rated for high temperature and mission critical applications.

  • High Speed Switching
  • Automotive Transmission Control Units
  • Automotive Engine Control Units
  • Automotive Door Control Units
  • +175°C TJ(MAX)
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to BAWH56

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

BAWH56WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

Common Anode

70

1.25

2.5

0.2

6

2

2.00 x 2.10 x 0.90

$0.042

More Details

NSVBAWH56WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

Common Anode

70

1.25

2.5

0.2

6

2

2.00 x 2.10 x 0.90

$0.0467

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.