High Voltage Switching Diode Series, +175°C

Active

Overview

The BASHxxMX2W Switching Diode is a spin−off of our popular SOT−23 three−leaded device. It is designed for switching applications and is housed in the X2DFNW2 (1.0x0.6mm) surface mount package.  This device is ideal for low−power surface mount applications, where board space is at a premium.

  • High Speed Switching
  • Automotive Transmission Control Units
  • Automotive Engine Control Units
  • Automotive Door Control Units
  • Wide range of TJ temperature, with max TJ = 175°C
  • Wettable Flank Package
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to BASH16MX2W

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

┗

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

BASH16MX2WT5G

Loading...

Active

View__CAD

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

Single

100

1

0.5

0.2

6

3

1.00 x 0.60 x 0.37

$0.0467

More Details

BASH19MX2WT5G

Loading...

Active

View__CAD

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

Single

120

1

0.1

0.2

50

3

1.00 x 0.60 x 0.37

$0.05

More Details

BASH20MX2WT5G

Loading...

Active

View__CAD

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

Single

200

1

0.1

0.2

50

3

1.00 x 0.60 x 0.37

$0.05

More Details

BASH21MX2WT5G

Loading...

Active

View__CAD

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

Single

250

1

0.1

0.2

50

3

1.00 x 0.60 x 0.37

$0.05

More Details

NSVBASH16MX2WT5G

Loading...

Active

View__CAD

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

Single

100

1

0.5

0.2

6

3

1.00 x 0.60 x 0.37

$0.0513

More Details

NSVBASH19MX2WT5G

Loading...

Active

View__CAD

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

Single

120

1

0.1

0.2

50

3

1.00 x 0.60 x 0.37

$0.0549

More Details

NSVBASH20MX2WT5G

Loading...

Active

View__CAD

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

Single

200

1

0.1

0.2

50

3

1.00 x 0.60 x 0.37

$0.0549

More Details

NSVBASH21MX2WT5G

Loading...

Active

View__CAD

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

Single

250

1

0.1

0.2

50

3

1.00 x 0.60 x 0.37

$0.0549

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.