250V Switching Diode

Active

Overview

The BAS21XV2 Switching Diode is a spin−off of our popular SOT−23 three−leaded device. It is designed for switching applications and is housed in the SOD−523 surface mount package. This device is ideal for low−power surface mount applications, where board space is at a premium

  • High-Speed Switching
  • Automotive ECU Modules
  • Extremely Small SOD−523 Package
  • NSV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to BAS21XV2

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

BAS21XV2T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

Single

250

1

0.1

0.2

50

5

1.60 x 0.80 x 0.60

$0.0187

More Details

NSVBAS21XV2T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

Single

250

1

0.1

0.2

50

5

1.60 x 0.80 x 0.60

$0.0205

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.