High Voltage Switching Diode, 250 V

Active

Overview

The BAS21AMR6T1G device houses three high-voltage switching diodes in a SC-74 surface mount package. This device is ideal for low-power surface mount applications where board space is at a premium.

  • High Voltage Switching
  • Automotive Body Control Modules, Power Conversion Modules, Network Interface Units
  • Three BAS21 diodes in a SC-74 package.
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
  • These devices are Pb-free, Halogen free/BFR free and are RoHS compliant.

Tools and Resources

Product services, tools and other useful resources related to BAS21AMR6T

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

NSVBAS21AMR6T2G

Loading...

Active, New

View__CAD

Pb

A

H

P

SC-74

1

260

REEL

3000

No

Triple

250

1.25

0.1

0.2

50

5

3.00 x 2.75 x 1.00

$0.0469

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.