Switching PIN Diode 20V

Obsolete

Overview

This device is designed primarily for VHF band switching applications but is also suitable for use in general-purpose switching circuits. It is supplied in a cost-effective TO-92 type plastic package for economical, high-volume consumer and industrial requirements.

  • Rugged PIN Structure Coupled with Wirebond Construction for Optimum Reliability
  • Low Series Resistance @ 100 MHz -
    RS = 0.7 Ohms (Typ) @ IF = 10 mAdc
  • Sturdy TO-92 Style Package for Handling Ease
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MPN3404

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

MPN3404

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

-

20

-

0.1

-

-

2

Price N/A

More Details

MPN3404G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

N

-

20

-

0.1

-

-

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.