High Voltage Switching Diode Series, +175°C

Overview

This High Voltage Switching Diode series offered in SOT-23 package is designed for use in ultra high speed, surface mount switching applications. The device series features a +175°C TJ(MAX) specification and thus rated for high temperature and mission critical applications.

  • High Speed Switching

  • Automotive Transmission Control Units
  • Automotive Engine Control Units
  • Automotive Door Control Units

  • Wide rage of TJ temperature, with max TJ = 175°C
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to BASH19
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
Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

BASH19LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

Single

120

1.25

0.1

0.2

50

5

$0.02

More Details

BASH20LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

Single

120

1.25

0.1

0.2

50

5

$0.02

More Details

BASH21LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

Single

120

1.25

0.1

0.2

50

5

$0.0456

More Details

NSVBASH19LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

Single

120

1.25

0.1

0.2

50

5

$0.04

More Details

NSVBASH20LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

Single

120

1.25

0.1

0.2

50

5

$0.04

More Details

NSVBASH21LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

Single

120

1.25

0.1

0.2

50

5

$0.0144