Silicon Carbide (SiC) MOSFET – EliteSiC, 16 mohm, 900 V, M2, T2PAK

Overview

EliteSiC 900V M2 MOSFET provides superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size.  The T2PAK allows heat to be drawn directly into the heatsink rather than being forced into the main circuit board.

  • Automotive On Board Charger (OBC)
  • DC/DC converters for EV/HEV
  • Automotive EV/HEV
  • New M3S technology: 23 mohm RDS(ON) with low Eon and Eoff losses
  • Qualified for automotive per AEC-Q101
  • 15V to 18V gate drive
  • T2PAK top cool package
  • Devices are Pb-free and RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to NVT2016N090M2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVT2016N090M2

Loading...

Active

CAD Model

Pb

A

H

P

T2PAK-7 11.80x14.00x3.50, 1.27P

1

245

REEL

800

No

M2

900

148

16

250

310

175

$12.9471

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.