Silicon Carbide (SiC) MOSFET - EliteSiC, 30 mohm, 1200 V, M3S, D2PAK-7L

Overview

The new family of 1200V M3S planar EliteSiC MOSFETs is optimized for fast switching applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 18V gate drive but also works well with 15V gate drive.

  • On Board Charger (OBC)
  • DC/DC converters for EV/HEV
  • Automotive EV/HEV
  • D2PAK-7L package for low common source inductance
  • 15V to 18V Gate Drive
  • New M3S technology: 30mohm RDS(ON) with low EON and EOFF losses
  • 100% Avalanche Tested
  • Devices are Pb−Free and are RoHS Compliant
  • Qualified for Automotive According to AEC−Q101

Tools and Resources

Product services, tools and other useful resources related to NVBG030N120M3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVBG030N120M3S

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK7 (TO-263-7L HV)

1

260

REEL

800

No

M3S

1200

77

29

107

106

175

$16.1705

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.