Our Silicon Carbide diodes use a completely new technology that provides superior switching performance and higher reliability to silicon.

Many people have been using silicon diodes in their machinery, but there is a new option for those looking for better efficiency. SiC diodes are diodes that allow for higher switching performance. They have greater power density and overall increased efficiency. Their reduced energy loss also helps to lower system costs.

Compared to silicon diodes, silicon carbide diodes are more efficient and resistant to high temperatures. They work at high frequencies and higher voltages. Since SiC diodes have faster recovery times than silicon diodes, they're ideal for any kind of current that requires a quick transition from blocking to conducting stages. They also don't get as hot as silicon, allowing them to be used in higher-temperature applications with more efficiency.

Parametric Search

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compilance

Family

Configuration

VRRM (V)

V

V

IF(ave) (A)

A

A

VF (Max)

V

V

IFSM (A)

A

A

IR (Max) (µA)

A

A

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

134

Orderable Parts:

134

Product Groups:

134

Orderable Parts:

134

Product Group

Status

CAD Models

Compliance

Family

Configuration

VRRM (V)

IF(ave) (A)

VF (Max)

IFSM (A)

IR (Max) (µA)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Lifetime

CAD Model

Pb

A

H

P

D1

Single

650

4

1.75

38

200

D2PAK2 (TO-263-2L)

1

260

N

$1.2725

More Details

Active

CAD Model

Pb

A

H

P

D1

Single

650

6

1.75

42

200

D2PAK2 (TO-263-2L)

1

260

Y

$1.2944

More Details

Active

CAD Model

Pb

A

H

P

D2

Single

650

8

1.7

45

40

D2PAK2 (TO-263-2L)

1

260

N

$1.206

More Details

Active

CAD Model

Pb

A

H

P

D2

Single

650

6

1.7

45

160

D2PAK2 (TO-263-2L)

1

260

Y

$1.6221

More Details

Active

CAD Model

Pb

A

H

P

D1

Single

650

8

1.75

49

200

D2PAK2 (TO-263-2L)

1

260

Y

$1.5517

More Details

Active

CAD Model

Pb

A

H

P

D2

Single

650

8

1.7

56

40

D2PAK2 (TO-263-2L)

1

260

N

$1.4972

More Details

Active

CAD Model

Pb

A

H

P

D2

Single

650

8

1.7

56

40

D2PAK2 (TO-263-2L)

1

260

Y

$1.9846

More Details

Active

CAD Model

Pb

A

H

P

D1

Single

1200

10

1.75

90

400

D2PAK2 (TO-263-2L)

1

260

Y

$2.9516

More Details

Active

CAD Model

Pb

A

H

P

D1

Single

1200

10

1.75

90

400

D2PAK2 (TO-263-2L)

1

260

Y

$4.4598

More Details

Active

CAD Model

Pb

A

H

P

D1

Single

650

10

1.75

56

200

D2PAK2 (TO-263-2L)

1

260

Y

$1.7473

More Details

Active

CAD Model

Pb

A

H

P

D2

Single

650

10

1.7

45

40

D2PAK2 (TO-263-2L)

1

260

Y

$1.2727

More Details

Active

CAD Model

Pb

A

H

P

D2

Single

650

10

1.7

45

160

D2PAK2 (TO-263-2L)

1

260

Y

$1.9846

More Details

Lifetime

CAD Model

Pb

A

H

P

D1

Single

650

12

1.75

43

200

D2PAK2 (TO-263-2L)

1

260

N

$2.0993

More Details

Active

CAD Model

Pb

A

H

P

D1

Single

1200

20

1.75

135

400

D2PAK2 (TO-263-2L)

1

260

N

$5.8114

More Details