Silicon Carbide (SiC) Schottky Diode – EliteSiC, 50 A, 650 V, D1, TO-247-2L

Obsolete

Overview

Silicon Carbide (SiC) Schottky Diodes use a completely new technology that provides superior switching performance and higher reliability to silicon. No reverse recovery current, temperature independent switching characteristics, and excellent thermal performance sets Silicon Carbide as the next generation of power semiconductor. System benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size and cost.

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • UPS / ESS
  • Solar inverter
  • EV Charger
  • Max Junction Temperature 175°C
  • High Surge Current Capacity
  • Positive Temperature Coefficient
  • No Reverse Recovery / No Forward Recovery
  • Pb−Free, Halogen Free/BFR Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FFSH5065A-F155

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Configuration

VRRM (V)

IF(ave) (A)

VF (Max)

IFSM (A)

IR (Max) (µA)

Reference Price

FFSH5065A-F155

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

No

D1

Single

650

50

1.75

200

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.