SiC Diode, 1200V, 30A, TO-247-2, Schottky Diode

Overview

Silicon Carbide (SiC) Schottky Diodes use a completely new technology that provides superior switching performance and higher reliability to silicon. No reverse recovery current, temperature independent switching characteristics, and excellent thermal performance sets Silicon Carbide as the next generation of power semiconductor. System benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size and cost.

  • PFC
  • Industrial Power
  • Solar
  • UPS
  • Solar Inverter
  • Max Junction Temperature
  • Avalanche Rated
  • High Surge Current Capacity
  • Positive Temperature Coefficient
  • Ease of Paralleling
  • No Reverse Recovery / No Forward Recovery

Tools and Resources

Product services, tools and other useful resources related to FFSH30120A-F155

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Configuration

VRRM (V)

IF(ave) (A)

VF (Max)

IFSM (A)

IR (Max) (µA)

Reference Price

FFSH30120A-F155

Loading...

Active

View__CAD

Pb

A

H

P

TO−247−2LD

NA

0

TUBE

450

No

D1

Single

1200

30

1.75

230

400

$7.8599

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.