× Document MBR2060CT/D not found, because related product is no longer available.

Schottky Diodes & Schottky Rectifiers

Overview
Products
Technical Documentation
Schottky Rectifiers and Diodes from On Semiconductor, employing the Schottky Barrier principle, are ideally suited for use as rectifiers, inverters, and diodes. They offer a wide range of performance characteristics such as high-speed switching, exceptional temperature stability, high efficiency, wide operating temperature range (lower and higher operating temperatures) and many more that best suit application engineering requirements. Available in a variety of package footprints combined with the ideal performance, the Schottky Rectifier and Diodes from On Semiconductor provide the ideal solution in general usage applications to specific ones, such as LCD and keypad backlighting, camera photo flash, Buck and Boost DC-DC converters, Reverse Voltage and Current Protection. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for the automotive industry applications.
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.