Schottky Power Rectifier, Switch-mode, 30 A, 45 V

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Center-Tap Configuration
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 150 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Guaranteed Reverse Avalanche
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • Similar in Size to the Industry Standard TO-220 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Available in 24 mm Tape and Reel, 800 units per 13" reel by adding a "T4" suffix to the part number
  • Marking: B2545T
  • SBRB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to SBRB2545CT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

SBRB2545CTT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

Common Cathode

45

0.82

200

30

150

-

-

10.00 x 15.20 x 4.45

$0.6901

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.