Schottky Power Rectifier, Switch-mode, 15 A, 45 V

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Power conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling

  • General Converters
  • Lighting
  • Gasoline Direct Injection

  • Center-Tap Configuration
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 150 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Guaranteed Reverse Avalanche
  • Short Heat Sink Tab Manufactured Not Sheared!
  • Similar in Size to the Industry Standard TO-220 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • SBRB and SBRB8 Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to SBRB1545C

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.