Schottky Power Rectifier, Switch-mode, 10 A, 45 V

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a metal-to-silicon power rectifier. It features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.

  • Switching Power Supplies, Power Inverters
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Guarding for Stress Protection
  • Low Forward Voltage
  • Epoxy Meets UL94, VO at 1/8"
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • Similar in Size to the Industry Standard TO-220 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • 150°C Operating Junction Temperature
  • SBRB and SBRD Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to SBRB1045G

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.